MAX8764

High-Speed, Step-Down Controller with Accurate Current Limit for Notebook Computers

Viewing:

Part Details

  • Ultrahigh Efficiency
  • Accurate Current-Limit Option
  • Quick-PWM with 100ns Load-Step Response
  • 1% VOUT Accuracy Over Line and Load
  • 1.8V/2.5V Fixed or 1V to 5.5V Adjustable Output Range
  • 2V to 28V Battery Input Range
  • 200/300/450/600kHz Switching Frequency
  • Adjustable Overvoltage Protection
  • Adjustable Undervoltage Protection
  • 1.7ms Digital Soft-Start
  • Drives Large Synchronous-Rectifier FETs
  • 2V ±1% Reference Output
  • Power-Good Window Comparator
  • MAX8764
    High-Speed, Step-Down Controller with Accurate Current Limit for Notebook Computers
    MAX8764: Minimal Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Product 1
    MAX1844 High-Speed Step-Down Controller with Accurate Current Limit for Notebook Computers
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX8764 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed