MAX8743
Dual, High-Efficiency, Step-Down Controller with High Impedance in Shutdown
Part Details
The MAX8743 is a dual pulse-width modulation (PWM) controller configured for step-down (buck) topologies that provides the high efficiency, excellent transient response, and high DC output accuracy necessary for stepping down high-voltage batteries to generate lowvoltage chipset and RAM power supplies in notebook computers. The CS_ inputs can be used with low-side sense resistors to provide accurate current limits or can be connected to LX_, using low-side MOSFETs as current- sense elements. High output impedance in shutdown eliminates negative output voltages, saving the cost of a Schottky diode at the output.
The on-demand PWM controllers are free running, constant on-time with input feed-forward. This configuration provides ultra-fast transient response, wide input-output differential range, low supply current, and tight load-regulation characteristics. The MAX8743 is simple and easy to compensate.
Single-stage buck conversion allows the MAX8743 to directly step down high-voltage batteries for the highest possible efficiency. Alternatively, two-stage conversion (stepping down the 5V system supply instead of the battery at a higher switching frequency) allows the minimum possible physical size.
The MAX8743 is intended for generating chipset, DRAM, CPU I/O, or other low-voltage supplies down to 1V. The MAX8743 is available in 28-pin QSOP and 36-pin thin QFN packages.
Applications
- 1.8V and 2.5V I/O Supplies
- Chipset/RAM Supplies as Low as 1V
- CPU Core Supplies
- Notebook Computers
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
External Power Switch Buck Controllers 2 | ||
MAX1714 | PRODUCTION | High-Speed Step-Down Controller for Notebook Computers |
MAX1791 | PRODUCTION | High-Efficiency, 10-Pin µMAX, Step-Down Controllers for Notebooks |
Multiple Output Buck Regulators 2 | ||
MAX1845 | PRODUCTION | Dual, High-Efficiency, Step-Down Controller with Accurate Current Limit |
MAX1761 | PRODUCTION | Small, Dual, High-Efficiency Buck Controller for Notebooks |
Product 2 | ||
MAX1844 | High-Speed Step-Down Controller with Accurate Current Limit for Notebook Computers | |
MAX1762 | High-Efficiency, 10-Pin µMAX, Step-Down Controllers for Notebooks |
Latest Discussions
No discussions on MAX8743 yet. Have something to say?
Start a Discussion on EngineerZone®