MAX8720
Dynamically Adjustable 6-Bit VID Step-Down Controller
Dynamically Adjustable, 6-Bit, VID-Compliant, Step-Down Controller for Notebook CPUs
Part Details
- Quick-PWM Architecture
- ±1% VOUT Accuracy Over Line and Load
- 6-Bit On-Board DAC with Input Muxes
- Precision-Adjustable VOUT Slew Control
- 0.275V to 1.850V Output Adjust Range
- Remote Feedback and Ground Sense
- Supports Voltage-Positioned Applications
- 2V to 28V Battery Input Range
- 200kHz/300kHz/550kHz/1000kHz Switching Frequency
- Over/Undervoltage Protection
- Drives Large Synchronous-Rectifier FETs
- 800µA (typ) ICC Supply Current
- 10µA (typ) Shutdown Supply Current
- 2V ±0.75% Reference Output
- PGOOD Blanking During Transition
The MAX8720 step-down controller is intended for core CPU DC-DC converters in notebook computers. It features a dynamically adjustable output, ultra-fast transient response, high DC accuracy, and the high efficiency needed for leading-edge CPU core power supplies. Maxim's proprietary Quick-PWM™ quick-response, constant-on-time, PWM control scheme handles wide input/output voltage ratios with ease and provides 100ns "instant-on" response to load transients while maintaining a relatively constant switching frequency.
The output voltage can be dynamically adjusted through the 6-bit digital-to-analog converter (DAC) over a 0.275V to 1.850V range in 25mV steps. The MAX8720 has independent four-level logic inputs for setting the suspend voltage (S0–S1). Precision slew-rate control provides "just-in-time" arrival at the new DAC setting, minimizing surge currents to and from the battery. The internal DAC of the MAX8720 is synchronized to the slew-rate clock for improved operation under aggressive power management of newer chipsets and operating systems that can make incomplete mode transitions. Remote feedback and ground-sense inputs allow easy compensation for IR drops in PC board traces.
Single-stage buck conversion allows these devices to directly step down high-voltage batteries for the highest possible efficiency. Alternatively, two-stage conversion (stepping down the 5V system supply instead of the battery) at a higher switching frequency allows the minimum possible physical size.
The MAX8720 is available in a 28-pin QSOP or 36-pin 6mm x 6mm thin QFN package.
Applications
- CPU Core Supply Converters
- GPU Core Supply Converters
- Notebook and Subnotebook Computers
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
External Power Switch Buck Controllers 1 | ||
MAX1718 | PRODUCTION | Notebook CPU Step-Down Controller for Intel Mobile Voltage Positioning (IMVP-II) |
Evaluation Kits
Latest Discussions
No discussions on MAX8720 yet. Have something to say?
Start a Discussion on EngineerZone®