MAX8704

LAST TIME BUY

High-Current, Low-Voltage Linear Regulator with Power-Limited, External MOSFET

Part Models
1
1ku List Price
price unavailable

Part Details

  • Low-Cost, High-Current Linear Regulator
  • External MOSFET Protection
    MOSFET Power Limit
    50mV (typ) Current Limit
    Thermal Limit
  • 1.0V to 5.5V Input Supply Voltage
  • 1.2V or 1.5V Preset, or Adjustable Output Voltage
  • Power-Good (PGOOD) Open-Drain Output with 3ms Startup Delay
  • Programmable Soft-Start
  • Shutdown with Output Discharge
  • MAX8704
    High-Current, Low-Voltage Linear Regulator with Power-Limited, External MOSFET
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX8704 yet. Have something to say?

    Start a Discussion on EngineerZone®