MAX8622

Fast-Charge-Time Xenon Flash Charger for Digital Still Cameras and Camera Phones

Viewing:

Part Details

  • Charges Any Size Photoflash Capacitor
  • 2.8s to Charge 100µF to 300V
  • No Inrush Current
  • High Accuracy Not Dependent on Transformer Turns Ratio
  • Extends Battery Life with Input Voltage Monitoring
  • Programmable Input Current Limit Up to 1.6A
  • Robust Architecture Allows Use of Low-Cost Transformers
  • Automatic Refresh Mode
  • Charge-Done Indicator
  • Small, 3mm x 3mm, 10-Pin TDFN Package
MAX8622
Fast-Charge-Time Xenon Flash Charger for Digital Still Cameras and Camera Phones
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8622 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed