MAX8614

PRODUCTION

Dual-Output (+ and -) DC-DC Converters for CCD

Small, 3mm x 3mm TDFN Package

Part Models
8
1ku List Price
Starting From $1.56
Viewing:

Part Details

  • Dual Output Voltages (+ and -)
  • Adjustable Up to +24V and Down to -10V at 5.5VIN
  • Output Short/Overload Protection
  • True Shutdown on Both Outputs
  • Controlled Inrush Current During Soft-Start
  • Selectable Power-On Sequencing
  • Up to 90% Efficiency
  • 1µA Shutdown Current
  • 1MHz Fixed-Frequency PWM Operation
  • Fault-Condition Flag
  • Thermal Shutdown
  • Small, 3mm x 3mm, 14-Pin TDFN Package
MAX8614
Dual-Output (+ and -) DC-DC Converters for CCD
MAX8614A, MAX8614B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX1567 Obsolete Six-Channel, High-Efficiency, Digital Camera Power Supplies
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8614 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed