MAX8564A

±1%, Ultra-Low Output Voltage, Dual and Triple Linear n-FET Controllers

Viewing:

Part Details

  • MAX8563: 3 Outputs
  • MAX8564/MAX8564A: 2 Outputs
  • ±1% Feedback Regulation
  • Adjustable Output Voltage Down to 0.5V
  • Can Use Ceramic Output Capacitors
  • Wide Supply Voltage Range Permits Operation from 5V or 12V Rails
  • Individual Enable Control and POK Signal Allows Sequencing
  • Overload Protection Against Soft Short-Circuit Condition
  • Undervoltage Short-Circuit Protection
  • Drive n-Channel MOSFETs
MAX8564A
±1%, Ultra-Low Output Voltage, Dual and Triple Linear n-FET Controllers
MAX8563, MAX8564, MAX8564A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8564EVKIT

Evaluation Kit for the MAX8563, MAX8564

Features and Benefits

  • MAX8563: 3 Outputs
  • MAX8564: 2 Outputs
  • ±1% Feedback Regulation
  • Adjustable Output Voltage Down to 0.5V
  • Wide Supply Voltage Range Permits Operation from 5V and 12V Rails
  • Individual Enable Control and POK Signals Allow Sequencing
  • Undervoltage Short-Circuit Protection
  • Drives n-Channel MOSFETs
  • Fully Assembled and Tested
  • Product Details

    The MAX8564 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX8564 dual linear n-FET controller. The MAX8564 circuit generates a 1.5V output voltage at load currents up to 1.5A from a 1.8V input voltage and a 1.05V output voltage at load currents up to 3A from a 1.2V input voltage. The VDD bias supply permits operation from 5V or 12V rails. The MAX8564 EV kit can also evaluate the MAX8563. To evaluate the MAX8563, order a free sample with this EV kit.

    Applications

    • Desknotes and Notebooks
    • Dual/Triple Power Supplies
    • Graphic Cards
    • Low-Voltage DSP, µP, and Microcontroller Power Supplies
    • Motherboards
    • Ultra-Low-Dropout Voltage Regulators

    MAX8564EVKIT
    Evaluation Kit for the MAX8563, MAX8564

    Latest Discussions

    No discussions on max8564a yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed