MAX852
Low-Noise, Regulated, Negative Charge Pump Power Supplies for GaAsFET Bias
1mVP-P Output Voltage Ripple (MAX853)
Part Details
- Fixed -4.1V or Adjustable -0.5V to -9V Output at 5mA
- 4.5V to 10V Input Voltage Range
- 2mVP-P Output Voltage Ripple (MAX850-MAX852)
- 1mVP-P Output Voltage Ripple (MAX853)
- 100kHz Charge-Pump Switching Frequency (MAX850/MAX851/MAX853)
- External Synchronizing Clock Input (MAX852)
- Logic-Level Shutdown Mode: 1µA Max Over Temperature (MAX850/MAX852/MAX853)
- Low Cost, 8-Pin SO Package
The MAX850-MAX853 low-noise, inverting, charge-pump power supplies are ideal for biasing GaAsFETs in cellular telephone transmitter amplifiers.
The MAX850-MAX852 offer both preset (-4.1V) and adjustable (-0.5V to -9.0V) output voltages. The MAX853 uses an external positive control voltage to set the negative output voltage. Input voltage range for all four devices is 4.5V to 10V. Output current is 5mA.
An internal linear regulator reduces the output voltage ripple to 2mVP-P. With a well-filtered control voltage (VCTRL), the MAX853 achieves typical output ripple of less than 1mVP-P. Supply current is 3mA max, and shutdown current is less than 1µA max over temperature (5µA max for MAX851).
Applications
- Cell Phones
- Continuously Adjustable GaAsFET Bias
- LCD-Bias Contrast Control
- Negative Regulated Power Supplies
- Personal Communicators, PDAs
- Wireless Data Loggers
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Regulated Inverting Charge Pumps 1 | ||
MAX881R | PRODUCTION | Low-Noise Bias Supply in µMAX with Power OK for GaAsFET PA |
Evaluation Kits
Latest Discussions
No discussions on MAX852 yet. Have something to say?
Start a Discussion on EngineerZone®