MAX799
Step-Down Controllers with Synchronous Rectifier for CPU Power
We Recommend Improved Performance Devices: MAX1652/MAX1653/MAX1654/MAX1655 for New Designs
Part Details
- 96% Efficiency
- 4.5V to 30V Input Range
- 2.5V to 6V Adjustable Output
- Preset 3.3V and 5V Outputs (at up to 10A)
- Multiple Regulated Outputs
- +5V Linear-Regulator Output
- Precision 2.505V Reference Output
- Automatic Bootstrap Circuit
- 150kHz/300kHz Fixed-Frequency PWM Operation
- Programmable Soft-Start
- 375µA Typ Quiescent Current (VIN = 12V, VOUT = 5V)
- 1µA Typ Shutdown Current
The MAX796/MAX797/MAX799 high-performance, step-down DC-DC converters with single or dual outputs provide main CPU power in battery-powered systems. These buck controllers achieve 96% efficiency by using synchronous rectification and Maxim's proprietary Idle Mode™ control scheme to extend battery life at full-load (up to 10A) and no-load outputs. Excellent dynamic response corrects output transients caused by the latest dynamic-clock CPUs within five 300kHz clock cycles. Unique bootstrap circuitry drives inexpensive N-channel MOSFETs, reducing system cost and eliminating the crowbar switching currents found in some PMOS/NMOS switch designs.
The MAX796/MAX799 are specially equipped with a secondary feedback input (SECFB) for transformer-based dual-output applications. This secondary feedback path improves cross-regulation of positive (MAX796) or negative (MAX799) auxiliary outputs.
The MAX797 has a logic-controlled and synchronizable fixed-frequency pulse-width-modulating (PWM) operating mode, which reduces noise and RF interference in sensitive mobile-communications and pen-entry applications. The SKIP-bar override input allows automatic switchover to idle-mode operation (for high-efficiency pulse skipping) at light loads, or forces fixed-frequency mode for lowest noise at all loads.
The MAX796/MAX797/MAX799 are all available in 16-pin DIP and narrow SO packages. See the table below to compare these three converters.
Applications
- Cell Phones
- Notebook and Subnotebook Computers
- PDAs and Mobile Communicators
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiple Output Buck Regulators 1 | ||
MAX1652 | High-Efficiency, PWM, Step-Down DC-DC Controllers in 16-Pin QSOP |
Evaluation Kits
Latest Discussions
No discussions on max799 yet. Have something to say?
Start a Discussion on EngineerZone®