MAX796

Step-Down Controllers with Synchronous Rectifier for CPU Power

We Recommend Improved Performance Devices: MAX1652/MAX1653/MAX1654/MAX1655 for New Designs

Viewing:

Part Details

  • 96% Efficiency
  • 4.5V to 30V Input Range
  • 2.5V to 6V Adjustable Output
  • Preset 3.3V and 5V Outputs (at up to 10A)
  • Multiple Regulated Outputs
  • +5V Linear-Regulator Output
  • Precision 2.505V Reference Output
  • Automatic Bootstrap Circuit
  • 150kHz/300kHz Fixed-Frequency PWM Operation
  • Programmable Soft-Start
  • 375µA Typ Quiescent Current (VIN = 12V, VOUT = 5V)
  • 1µA Typ Shutdown Current
MAX796
Step-Down Controllers with Synchronous Rectifier for CPU Power
MAX796, MAX797, MAX799: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiple Output Buck Regulators 1
MAX1652 High-Efficiency, PWM, Step-Down DC-DC Controllers in 16-Pin QSOP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX797EVKIT

Evaluation Kit for the MAX797

Features and Benefits

  • Battery Range: 4.5V to 28V
  • Load Capability: 3.3V at 3A
  • Adjustable 2.5V to 6V Output (optional resistor divider)
  • Precision 2.505V Reference Output
  • Oscillator SYNC Input
  • Low-Noise Mode Control Input

Product Details

The MAX797 evaluation kit (EV kit) is a preassembled and tested demonstration board that embodies the standard 3.3V application circuit. The board comes configured to accept battery voltages between 4.5V and 28V, but can be reconfigured for voltages between 4.5V and 30V by substituting MOSFETs with higher breakdown voltage ratings.

The standard board is guaranteed to deliver at least 3A of load current. To modify the load-current capability, change the sense-resistor (R1) value and re-size the external components according to Table 1 in the MAX796/MAX797/MAX799 data sheet.

The main output voltage comes preset to 3.35V (nominal). To select 5V operation, move jumper J3 to position 1-2. For operation in adjustable mode, install resistors R4 & R5 and remove the jumper. There is a small PC trace jumper that shunts J3 on the board. This default jumper must be cut apart for either adjustable-mode or fixed 5V operation. Don't operate the circuit if a jumper or resistor divider has not been installed, as this will damage the IC due to output overvoltage.

In addition to the standard components, the EV kit has some extra pull-up and pull-down resistors (R4-R8) to set default logic input levels. These resistors can usually be omitted in the final design.

MAX797EVKIT
Evaluation Kit for the MAX797

Latest Discussions

No discussions on max796 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed