MAX7502

Digital Temperature Sensors and Thermal Watchdog with Bus Lockup Protection

Digital Temperature Sensors and Thermal Watchdog with Bus-Lockup Protection and Manual Reset

Part Details

  • Timeout Prevents Bus Lockup (MAX7500, MAX7501, MAX7502)
  • Hardware Reset for Added Protection
  • I²C Bus Interface
  • 3.0V to 5.5V Supply Voltage Range
  • 250µA (typ) Operating Supply Current
  • 3µA (typ) Shutdown Supply Current
  • ±1.5°C (max) Temperature Accuracy (-25°C to +100°C, 3-σ)
  • µMAX, SO Packages Save Space
  • Separate Open-Drain OS Output Operates as Interrupt or Comparator/Thermostat Input
  • Register Readback Capability
  • Improved LM75 Second Source
MAX7502
Digital Temperature Sensors and Thermal Watchdog with Bus Lockup Protection
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX7500EVKIT

Evaluation Kit for the MAX7500

Features and Benefits

  • Self-Powered from USB source
  • Optional 3V to 5.5V Single Power Supply
  • Digital Temperature Sensor
  • Also Evaluates MAX7501–MAX7504
  • On-Board I²C/SMBus Interface Control Through USB
  • Eight Available I²C Slave Addresses
  • Windows 2000/XP and Windows Vista (32-Bit)-Compatible Software
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX7500 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX7500 digital temperature sensor. The MAX7500 accurately measures temperature and provides an overtemperature alarm/interrupt/shutdown output.

The EV kit is self-powered from the on-board USB interface and selects between the eight available I²C slave addresses of the MAX7500 IC. The MAX7500 EV kit can also evaluate the MAX7501–MAX7504 ICs. Request free IC samples from the factory when ordering the MAX7500 EV kit.

The MAX7500 EV kit provides an on-board I²C/SMBus™ interface and is connected to the computer through the universal serial bus (USB) port. The EV kit includes Windows® 2000/XP and Windows Vista®-compatible software that provides a graphical user interface (GUI) for control of the MAX7500's programmable features.

Applications

  • Electronic Test Equipment
  • Industrial Process Control
  • Office Electronics
  • PCs
  • Servers

MAX7500EVKIT
Evaluation Kit for the MAX7500

Latest Discussions

No discussions on MAX7502 yet. Have something to say?

Start a Discussion on EngineerZone®