MAX7480

PRODUCTION

8th-Order, Lowpass, Butterworth, Switched-Capacitor Filter

Part Models
3
1ku List Price
Starting From $4.04

Part Details

  • 8th-Order, Lowpass Butterworth Filter
  • Low Noise and Distortion: -73dB THD + Noise
  • Clock-Tunable Corner Frequency (1Hz to 2kHz)
  • 100:1 Clock-to-Corner Ratio
  • +5V Single-Supply Operation
  • Low Power
    • 2.9mA (Operating Mode)
    • 0.2µA (Shutdown Mode)
  • Available in 8-Pin SO/DIP Package
  • Low Output Offset: ±5mV
MAX7480
8th-Order, Lowpass, Butterworth, Switched-Capacitor Filter
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Pass Filters 2
MAX291 PRODUCTION 8th-Order, Lowpass, Switched-Capacitor Filters
MAX295 PRODUCTION 8th-Order, Lowpass, Switched-Capacitor Filters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX7480 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed