MAX7446
4-Channel Video Filter for RGB and CVBS Video
Part Details
- 4-Channel Filter and Buffer for RGB and CVBS Signals
- Filter Response Ideal for NTSC, PAL, and Interlaced SDTV Video Signals
- 43dB (typ) Stopband Attenuation at 27MHz
- ±0.75dB (max) Passband Ripple Out to 5MHz
- Blanking Level Voltage on Cable < 1V
- Each Channel Drives Two 150Ω Video Loads
- +5V Single-Supply Voltage
- Small 14-Pin TSSOP Package
The MAX7446 4-channel, buffered video reconstruction filter is ideal for anti-aliasing and DAC-smoothing video applications or wherever analog video is reconstructed from a digital data stream (such as cable/satellite/terrestrial set-top boxes, DVD players, hard disk recorders (HDRs), and personal video recorders (PVRs)). This device operates from a single +5V supply and has a flat passband out to 5MHz with a stopband attenuation of 43dB at 27MHz. This makes it ideal for use with NTSC, PAL, and standard-definition digital TV (SDTV) video systems. Each output is capable of driving two standard 150Ω video loads.
The MAX7446 processes CVBS and RGB video signals. The video output buffers have a fixed gain of +6dB. The channel for CVBS video has high-frequency boost circuitry that provides picture sharpness with +1.2dB of gain boost without degradation in the stopband. The output video drivers can be disabled with an external pin.
The MAX7446 is available in a 14-pin TSSOP package with an exposed pad, and is specified over the -40°C to +85°C extended temperature range.
Applications
- Desktop Video Editors
- Digital VCRs
- DVD Players
- Game Consoles
- Set-Top Boxes/HDRs
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max7446 yet. Have something to say?
Start a Discussion on EngineerZone®