MAX7445

4-Channel Video Reconstruction Filter

4-Channel Video Reconstruction Filters Ideal for European SCART Set-Top Boxes

Viewing:

Part Details

  • 4-Channel Filter and Buffer for CVBS, RGB, or Y/C Video Signals
  • Filter Response Ideal for NTSC, PAL, and Interlaced SDTV Video Signals
  • 43dB (typ) Stopband Attenuation at 27MHz
  • ±0.75dB (max) Passband Ripple Out to 5MHz
  • Blanking Level Voltage on Cable < 1V
  • Each Channel Drives Two 150Ω Video Loads
  • +5V Single-Supply Voltage
  • Selectable Gain: +6dB, +9.5dB, and +12dB
  • Small 14-Pin TSSOP Package
MAX7445
4-Channel Video Reconstruction Filter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max7445 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed