MAX742
Switch-Mode Regulator with 5V to ±12 or ±15V Dual-Output
Part Details
- Specs Guaranteed for In-Circuit Performance
- Load Currents to ±2A
- 4.2V to 10V Input-Voltage Range
- Switches From ±15V to ±12V Under Logic Control
- ±4% Output Tolerance Max Over Temp, Line, and Load
- 90% Typ Efficiency
- Low-Noise, Current-Mode Feedback
- Cycle-by-Cycle Current Limiting
- Undervoltage Lockout and Soft-Start
- 100kHz or 200kHz Operation
The MAX742 DC-DC converter is a controller for dual-output power supplies in the 3W to 60W range. Relying on simple two-terminal inductors rather than transformers, the MAX742 regulates both outputs independently to within ±4% over all conditions of line voltage, temperature, and load current.
The MAX742 has high efficiency (up to 92%) over a wide range of output loading. Two independent PWM current-mode feedback loops provide tight regulation and operation free from subharmonic noise. The MAX742 can operate at 100kHz or 200kHz, so it can be used with small and lightweight external components. Also ripple and noise are easy to filter. The MAX742 provides a regulated output for inputs ranging from 4.2V to 10V (and higher with additional components).
External power MOSFETs driven directly from the MAX742 are protected by cycle-by-cycle overcurrent sensing. The MAX742 also features undervoltage lockout, thermal shutdown, and programmable soft-start.
If 3W of load power or less is needed, refer to the MAX743 data sheet for a device with internal power MOSFETs.
Applications
- Computer Peripherals
- DC-DC Converter Module Replacement
- Distributed Power Systems
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multitopology DC/DC 1 | ||
MAX743 | PRODUCTION | Dual-Output, PWM Switch-Mode Regulator (5V to ±15V or ±12V) |
Latest Discussions
No discussions on MAX742 yet. Have something to say?
Start a Discussion on EngineerZone®