MAX7414
MAX7414
PRODUCTION5th-Order, Lowpass, Switched-Capacitor Filters
Smallest, Low-Power 5th-Order Filters
- Part Models
- 4
- 1ku List Price
- Starting From $3.01
Viewing:
Part Details
- 5th-Order Lowpass Filters
- Bessel Response (MAX7409/MAX7413)
- Butterworth Response (MAX7410/MAX7414)
- Bessel Response (MAX7409/MAX7413)
- Clock-Tunable Corner Frequency (1Hz to 15kHz)
- Single-Supply Operation
- +5V (MAX7409/MAX7410)
- +3V (MAX7413/MAX7414)
- Low Power
- 1.2mA (operating mode)
- 0.2µA (shutdown mode)
- Available in 8-Pin µMAX®/DIP Packages
- Low Output Offset: ±4mV
- Single 5th-order, Bessel and Butterworth switched-capacitor filters. 15kHz maximum F (c)
The MAX7409/MAX7410/MAX7413/MAX7414 5th-order, lowpass, switched-capacitor filters (SCFs) operate from a single +5V (MAX7409/MAX7410) or +3V (MAX7413/ MAX7414) supply. These devices draw only 1.2mA of supply current and allow corner frequencies from 1Hz to 15kHz, making them ideal for low-power post-DAC filtering and anti-aliasing applications. They feature a shutdown mode, which reduces the supply current to 0.2µA.
Two clocking options are available on these devices: self-clocking (through the use of an external capacitor) or external clocking for tighter corner-frequency control. An offset adjust pin allows for adjustment of the DC output level.
The MAX7409/MAX7413 Bessel filters provide low overshoot and fast settling, while the MAX7410/MAX7414 Butterworth filters provide a maximally flat passband response. Their fixed response simplifies the design task to selecting a clock frequency.
Applications
- ADC Anti-Aliasing
- Air-Bag Electronics
- CT2 Base Stations
- DAC Post-Filtering
- Speech Processing
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX7414CUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX7414CUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
MAX7414EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX7414EUA+T | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX7414CUA+ | PRODUCTION | |
MAX7414CUA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Low-Pass Filters 7 | ||
MAX7408 | PRODUCTION | 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7411 | PRODUCTION | 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7412 | PRODUCTION | 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7415 | PRODUCTION | 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7401 | PRODUCTION | 8th-Order, Lowpass, Bessel, Switched-Capacitor Filters |
MAX7405 | PRODUCTION | 8th-Order, Lowpass, Bessel, Switched-Capacitor Filters |
MAX7480 | PRODUCTION | 8th-Order, Lowpass, Butterworth, Switched-Capacitor Filter |