MAX7394

Precision Silicon Oscillators with Enable or Autoenable

Part Details

  • ±0.25% (TDFN) and ±1.3% (µDFN) Total Accuracy for 0°C to +85°C
  • ±1.0% (TDFN) and ±1.8% (µDFN) Total Accuracy for -40°C to +125°C
  • Resistant to Humidity and Vibration
  • 12mA Operating Current (48MHz Version)
  • 5ns Output Rise/Fall Time
  • 40% to 60% Maximum Duty Cycle
  • No External Components Required
  • +2.4V to +3.6V Operation
  • Available Factory-Set Frequencies from 922kHz to 48MHz
  • Space-Saving TDFN and µDFN Surface-Mount Packages
MAX7394
Precision Silicon Oscillators with Enable or Autoenable
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX7381 3-Pin Silicon Oscillator
Silicon Oscillators 1
MAX7375 PRODUCTION 3-Pin Silicon Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX7394 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed