MAX7387
System Monitoring Oscillator with Watchdog and Power Fail
Part Details
The MAX7387/MAX7388 replace ceramic resonators, crystals, and supervisory functions for microcontrollers in 3.3V and 5V applications.
The MAX7387/MAX7388 provide a clock source together with integrated reset, watchdog, and power-fail functions. The watchdog timer is pin programmable and provides watchdog timeout values in the 16ms to 2048ms range. The power-fail output provides early warning of power failure. The power-fail threshold on the MAX7388 is internally set. The MAX7387 also provides a separate watchdog output that is used as a status indicator or to control safety-critical system elements.
The MAX7387/MAX7388 clock outputs are factory programmed to a frequency in the 1MHz to 16MHz range. Four standard frequencies are available. Other frequencies are available upon request. The maximum operating supply current is 5.5mA (max) with a clock frequency of 12MHz.
Unlike typical crystal and ceramic resonator oscillator circuits, the MAX7387/MAX7388 are resistant to EMI, vibration, and operate reliably at high temperatures. The high-output drive current and absence of high-impedance nodes make the oscillator invulnerable to dirty or humid operating conditions.
The MAX7387/MAX7388 are available in 10-pin and 8-pin µMAX® packages. The MAX7387/MAX7388 standard operating temperature range is from -40°C to +125°C.
Applications
- Appliances and Controls
- Handheld Products
- Microcontroller Systems
- Portable Equipment
- White Goods
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on MAX7387 yet. Have something to say?
Start a Discussion on EngineerZone®