MAX7384

Silicon Oscillator with Low-Power Frequency Select, Reset Output, and Enable

Part Details

  • 2.7V to 5.5V Operation
  • High-Speed Oscillator from 10MHz to 16MHz
  • Low-Speed 32.768kHz Oscillator
  • Glitch-Free Clock-Speed Switching
  • Integrated POR (Factory Programmable)
  • ±10mA Clock-Output Drive Capability
  • 2.5% Initial Accuracy
  • Typical 4.5mA Operating Current at 16MHz
  • Typical 0.5µA Shutdown Supply Current
  • Typical 13µA Operating Current at 32.768kHz
  • ±100ppm/°C Frequency Drift
  • Clock Enable Input
  • 50% Duty Cycle
  • 5ns Output Rise and Fall Time
  • -40°C to +125°C Temperature Range
MAX7384
Silicon Oscillator with Low-Power Frequency Select, Reset Output, and Enable
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX7384 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed