MAX7383

Silicon Oscillator with Low-Power Frequency Select and Enable

Part Details

  • 2.7V to 5.5V Operation
  • High-Speed Oscillator from 10MHz to 16MHz
  • Low-Speed 32.768kHz Oscillator
  • Glitch-Free Clock-Speed Switching
  • ±10mA Clock-Output Drive Capability
  • 2.5% Initial Accuracy
  • ±50ppm/°C (typ) Frequency Drift
  • 50% Duty Cycle
  • 5ns Output Rise and Fall Time
  • Clock Enable Input
  • 4mA Operating Current at 16MHz
  • 13µA Operating Current at 32.768kHz
  • Typical 0.5µA Shutdown Supply Current
  • -40°C to +125°C Temperature Range
  • Small 5-Pin SOT23 Package
MAX7383
Silicon Oscillator with Low-Power Frequency Select and Enable
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 4
MAX7376 Silicon Oscillator with Reset Output
MAX7378 Silicon Oscillator with Low-Power Frequency Switching and Reset Output
MAX7382 Silicon Oscillator with Reset Output and Enable
MAX7384 Silicon Oscillator with Low-Power Frequency Select, Reset Output, and Enable
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX7383 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed