MAX7382

Silicon Oscillator with Reset Output and Enable

Part Details

  • 2.7V to 5.5V Operation
  • 10MHz to 16MHz Oscillator
  • Integrated POR (Factory Programmable)
  • ±10mA Clock Output Drive Capability
  • Clock Enable Input
  • 2.5% Initial Accuracy
  • ±100ppm/°C Frequency Drift
  • 50% Duty Cycle
  • 5ns Output Rise and Fall Time
  • Typical 4.5mA Operating Current at 16MHz
  • Typical 0.5µA Shutdown Supply Current
  • -40°C to +125°C Temperature Range
  • Small 5-Pin SOT23 Package
MAX7382
Silicon Oscillator with Reset Output and Enable
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX7382 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed