MAX7376
Silicon Oscillator with Reset Output
Viewing:
Part Details
Documentation
Reliability Data 1
Technical Articles 1
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 4 | ||
MAX7378 | Silicon Oscillator with Low-Power Frequency Switching and Reset Output | |
MAX7382 | Silicon Oscillator with Reset Output and Enable | |
MAX7383 | Silicon Oscillator with Low-Power Frequency Select and Enable | |
MAX7384 | Silicon Oscillator with Low-Power Frequency Select, Reset Output, and Enable |
Silicon Oscillators 2 | ||
MAX7375 | PRODUCTION | 3-Pin Silicon Oscillator |
MAX7377 | PRODUCTION | Silicon Oscillator with Low-Power Frequency Switching |
Latest Discussions
No discussions on MAX7376 yet. Have something to say?
Start a Discussion on EngineerZone®