MAX7060

LAST TIME BUY

280MHz to 450MHz Programmable ASK/FSK Transmitter

Maximizes Output Transmit Power While Complying with Regulatory (FCC, ETSI, etc.) Requirements

Part Details

  • Fully Integrated, Fast Fractional-N PLL
    • 280MHz to 450MHz RF Frequency
    • Frequency Range 100% Tested at +125°C
    • < 250µs Startup Time
    • Adjustable FSK Mark and Space Frequencies
    • Ultra-Clean FSK Modulation
    • 50kbps Manchester Data Rate ASK
    • 70kbps Manchester Data Rate FSK
  • Programmable Power Amplifier
    • +14dBm Tx Power with 5V Supply
    • +10dBm Tx Power at 2.1V Supply
    • 28dB Power-Control Range in 1dB Steps
  • Tunable PA Matching Capacitor
  • Control Through SPI or Manual Settings
  • Low Shutdown Current for 2.1V to 3.6V Supply
    • 400nA Standby Current, Power-On-Reset (POR) Active
    • 5nA Shutdown Current, POR Inactive
  • Supply Flexibility
    • 2.1V to 3.6V Single-Supply Operation or
    • 4.5V to 5.5V Supply Operation with Internal Regulators
  • 24-Pin (4mm x 4mm) TQFN Package
  • FCC Part 15, ETSI EN 300 220 Compliant*
MAX7060
280MHz to 450MHz Programmable ASK/FSK Transmitter
Ask a Question

Documentation

Learn More

Evaluation Kits

MAX7060EVKIT

Evaluation Kit for the MAX7060

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB Powered
  • Proven PCB Layout
  • Proven Components List
  • Adjustable Programmable Frequency
  • Emulation Mode Simulates Hardware-Only Options
  • Fully Assembled and Tested

Product Details

The MAX7060 evaluation kit (EV kit) provides a proven design to evaluate the MAX7060 frequency-programmable ASK/FSK transmitter in a 24-pin TQFN package with an exposed pad. The EV kit uses Windows XP®-, Windows Vista®-, and Windows® 7-compatible software to provide a simple graphical user interface (GUI) to simplify evaluation. The EV kit enables testing of the IC's RF performance and requires no additional support circuitry. The RF output uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit PCB comes with a MAX7060ATG+ installed.

Applications

  • Garage-Door Openers
  • Home and Industrial Automation
  • Remote Controls
  • Security Systems
  • Sensor Networks

MAX7060EVKIT
Evaluation Kit for the MAX7060

Latest Discussions

No discussions on MAX7060 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed