MAX7031

Low-Cost, 308MHz, 315MHz, and 433.92MHz FSK Transceiver with Fractional-N PLL

Part Details

  • +2.1V to +3.6V or +4.5V to +5.5V Single-Supply Operation
  • Single-Crystal Transceiver
  • Factory-Preset Frequency (No Serial Interface Required)
  • FSK Modulation
  • Factory-Preset FSK Frequency Deviation
  • +10dBm Output Power into 50Ω Load
  • Integrated TX/RX Switch
  • Integrated Transmit and Receive PLL, VCO, and Loop Filter
  • > 45dB Image Rejection
  • Typical RF Sensitivity*: -110dBm
  • Selectable IF Bandwidth with External Filter
  • RSSI Output with High Dynamic Range
  • < 12.5mA Transmit-Mode Current
  • < 6.7mA Receive-Mode Current
  • < 800nA Shutdown Current
  • Fast-On Startup Feature, < 250µs
  • Small, 32-Pin, Thin QFN Package
MAX7031
Low-Cost, 308MHz, 315MHz, and 433.92MHz FSK Transceiver with Fractional-N PLL
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ISM RF Transceivers < 1GHz 2
MAX7032 PRODUCTION Low-Cost, Crystal-Based, Programmable, ASK/FSK Transceiver with Fractional-N PLL
MAX7030 RECOMMENDED FOR NEW DESIGNS Low-Cost, 315MHz and 433.92MHz ASK Transceiver with Fractional-N PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX7031 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed