MAX6848

Low-Power, Adjustable Battery Monitors with Hysteresis and Integrated µP Reset

Adjustable Single-/Dual-Output Battery Monitors with Hysteresis and µP Supervisor Circuits in SOT23

Viewing:

Part Details

  • User-Adjustable Thresholds for Monitoring Single-Cell Li+ or Multicell Alkaline/NiCd/NiMH Applications
  • Single and Dual Low-Battery Output Options
  • Independent µP Reset with Manual Reset
  • Factory-Set Reset Thresholds for Monitoring 1.8V to 3.3V Systems
  • Available with 150ms (min) or 1.2s (min) VCC Reset Timeout Period Options
  • 150ms (min) Active-Low LBO Timeout Period
  • Immune to Short-Battery Voltage Transients
  • Low Current (2.5µA, typ at 3.6V)
  • -40°C to +85°C Operating Temperature Range
  • Small 8-Pin SOT23 Packages
MAX6848
Low-Power, Adjustable Battery Monitors with Hysteresis and Integrated µP Reset
MAX6846, MAX6847, MAX6848, MAX6849: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX6438 Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6439 Low-Power, Single-/Dual-Level Battery Monitors with Hysteresis and Integrated µP Reset
MAX6442 Low-Power, Single-/Dual-Level Battery Monitors with Hysteresis and Integrated µP Reset
Single-Supply Monitors 1
MAX6427 PRODUCTION Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6848 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed