MAX6783
Low-Power, 1% Accurate, Dual-/Triple-/Quad-Level Battery Monitors in Small TDFN and TQFN Packages
Low-Power, 1% Accurate Monitors Allow Longer Battery Life
Part Details
- 1% Accurate Threshold Specified Over Full Temperature Range
- Dual-/Triple-/Quad, Low-Battery Output Options
- Low 5.7µA Battery Current
- Open-Drain or Push-Pull Outputs
- Fixed or Adjustable Hysteresis
- Low Input Bias Current
- Guaranteed Valid Low-Battery-Output Logic State Down to VBATT = 1.05V
- Reverse-Battery Protection
- Immune to Short Battery Transients
- Fully Specified from -40°C to +85°C
- Small TDFN and TQFN Packages
The MAX6782MAX6790 are low-power, 1% accurate, dual-/triple-/quad-level battery monitors offered in small TDFN and TQFN packages. These devices are ideal for monitoring single lithium-ion (Li+) cells, or multicell alkaline/NiCd/NiMH power sources. These devices feature fixed and adjustable hysteresis options to eliminate output chattering associated with battery-voltage monitors.
The MAX6782/MAX6783 offer four battery monitors in a single package with factory-set (0.5%, 5%, 10%) or adjustable hysteresis. The MAX6784/MAX6785 provide three battery monitors with factory-set (0.5%, 5%, 10%) or adjustable hysteresis. The
The MAX6782MAX6790 are offered with either open-drain or push-pull outputs. The MAX6782/MAX6784/MAX6786/MAX6789 are available with push-pull outputs while the MAX6783/MAX6785/MAX6787/MAX6790 are available with open-drain outputs. The MAX6788 is available with one open-drain output and one push-pull output (see the Selector Guide in the full data sheet). This family of devices is offered in space-saving TDFN and TQFN packages and is fully specified over the -40°C to +85°C extended temperature range.
Applications
- Battery-Powered Systems (Single-Cell Li+ or Multicell NiMH, NiCd, Alkaline)
- Cell Phones/Cordless Phones
- Electronic Toys
- MP3 Players
- Pagers
- PDAs
- Portable Medical Devices
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX6783 yet. Have something to say?
Start a Discussion on EngineerZone®