MAX6769

PRODUCTION

Automotive Micropower Linear Regulators with Supervisor

Part Models
5
1ku List Price
Starting From $1.32
Viewing:

Part Details

  • Low 31µA Quiescent Current
  • 4V to 72V Wide Input Voltage Range
  • 100mA Output Current Capability
  • Dropout Voltage of 620mV with 5V Output at 100mA
  • Fixed Output-Voltage Options: 5V, 3.3V, 2.5V, and 1.8V
  • Watchdog Timer Option (1.6s (MAX6773/MAX6774) and 50ms (MAX6773B/MAX6774B))
  • Adjustable Output Voltages from 1.8V to 11V
  • Open-Drain or Push-Pull Active-Low RESET Output
  • Fixed or Capacitor-Adjustable Reset Timeouts
  • Small, Thermally Enhanced 1.9W, 3mm x 3mm TDFN Package
  • Overtemperature and Short-Circuit Protection
  • Fully Specified from -40°C to +125°C
  • AEC-Q100 qualified (MAX6765TT_D_/V+, MAX6767TA_D_/V+, MAX6769TA_D_/V+, MAX6773TA_D_/V+ , MAX6773BTA_D_/V+ only)
MAX6769
Automotive Micropower Linear Regulators with Supervisor
MAX6765, MAX6766, MAX6767, MAX6768, MAX6769, MAX6770, MAX6771, MAX6772, MAX6773, MAX6774: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX6765EVKIT

Evaluation Kit for the MAX6765

Features and Benefits

  • Wide Supply Voltage Range: 4V to 72V
  • 100mA Regulator Output Current
  • Can Also Evaluate MAX6766–MAX6774

Product Details

The MAX6765 evaluation kit (EV kit) provides a proven printed-circuit board (PCB) layout that facilitates evaluation of the MAX6765 low-quiescent-current, high-voltage linear regulator. This EV kit is a fully assembled and tested surface-mount board.

With a few simple changes detailed in a later section of the full data sheet, this EV kit can also evaluate the MAX6766–MAX6774.

The MAX6765 EV kit includes connections to the regulator, the enable signal, the watchdog timer, and the microprocessor (µP) reset line. An LED indicates the status of the voltage regulator and jumpers provide control over all major features of the MAX6765. The MAX6765 EV kit withstands temperatures ranging from -40°C to +105°C and the MAX6765 IC withstands temperatures ranging from -40°C to +125°C.

The EV kit comes with the MAX6765TTLD2+ installed. To evaluate the pin-compatible MAX6766 or the MAX6767–MAX6774, contact the factory for free samples.

Applications

  • Automotive
  • Industrial
  • Telecom

MAX6765EVKIT
Evaluation Kit for the MAX6765

Latest Discussions

No discussions on max6769 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed