MAX674
PRODUCTION+10V Precision Voltage Reference
- Part Models
- 5
- 1ku List Price
- Starting From $4.07
Part Details
- Pretrimmed to +10V, ±0.15%
- Excellent Temperature Stability: 12ppm/°C
- Low Noise: 20µVP-P
- Low Supply Current: 1.4mA (max)
- Short-Circuit Protected
- Load Regulation 0.001%/mA
- Pin-for-Pin Compatible with REF01
The MAX674 is a precision voltage reference that is pretrimmed to within ±0.15% of 10V. The reference features excellent temperature stability (as low as 12.0ppm/°C guaranteed), low current drain, and low noise. It is supplied in the space-saving narrow SO package, as well as, the standard 8-pin plastic DIP package.
Applications
- A/D Converters
- D/A Converters
- Digital Voltmeters
- Threshold Detectors
- Voltage Regulators
Documentation
Data Sheet 2
Reliability Data 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX674CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX674CSA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX674EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX674ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX674ESA+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX674CSA+ | PRODUCTION | |
MAX674ESA+ | PRODUCTION | |
MAX674ESA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max674 yet. Have something to say?
Start a Discussion on EngineerZone®