MAX6711L

4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input

Industry's Only 4-Pin SC70 Reset ICs with Manual Reset

Part Details

  • Precision Monitoring of 2.5V, 3.0V, 3.3V, and 5.0V Power-Supply Voltages
  • Fully Specified Over Temperature
  • Available in Three Output Configurations
    • Push-Pull active-low RESET Output (MAX6711)
    • Push-Pull RESET Output (MAX6712)
    • Open-Drain active-low RESET Output (MAX6713)
  • 140ms min Power-On Reset Pulse Width
  • Manual Reset Input
  • 12µA Supply Current
  • Guaranteed Reset Valid to VCC = +1V
  • Power-Supply Transient Immunity
  • No External Components
  • 4-Pin SC70 Package
MAX6711L
4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Monitors 3
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6348 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6337 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6711L yet. Have something to say?

Start a Discussion on EngineerZone®