MAX6687
Local/Remote Temperature Switches in a µMAX Package
Dual-Output, Local/Remote Temperature Switches in a Single µMAX® Package
Part Details
- Pin-Programmable Local Temperature Threshold in 5°C Increments in Two Distinct Ranges: +40°C to +80°C and +75°C to +115°C
- Factory-Programmed Remote Threshold: +120°C (L Suffix) or +125°C (H Suffix)
- Open-Drain Active-Low Outputs (MAX6687)
- CMOS Push-Pull, Active-High Outputs (MAX6688)
- ±1.5°C Accuracy
- 2Hz Temperature Sampling Rate
- 215µA Average Supply Current
- 3.0V to 5.5V Power-Supply Voltage
- 8-Pin µMAX Package
The MAX6687/MAX6688 comprise a remote-junction temperature switch and a local temperature switch in a single package. The remote-junction switch uses an external P-N junction (typically a diode-connected transistor on the die of an external CPU, ASIC, or FPGA) as a sensing element to measure the remote temperature. The remote-junction temperature switch has a factory-programmed trip temperature threshold of either +120°C or +125°C. The local temperature switch has a pin-programmable temperature threshold that is set by connecting pins S1 and S2 to ground, to VDD, or leaving them floating. Hysteresis for both local and remote thresholds is 5°C. The MAX6687/MAX6688 do not assert on transient (single-sample) faults or when power is first applied.
The MAX6687 has two open-drain active-low outputs while the MAX6688 has two push-pull active-high outputs. TREMOTE asserts a logic signal when the remote temperature exceeds the factory-programmed +120°C or +125°C trip threshold. TLOCAL is asserted when the die temperature exceeds the pin-programmed threshold, which is controlled by pins S1 and S2. The local thresholds are available in two ranges in 5°C increments. The two ranges are +40°C to +80°C and +75°C to +115°C.
The MAX6687/MAX6688 operate from a 3.0V to 5.5V power supply and are available in a space-saving 8-pin µMAX package.
Applications
- CPU Temperature Protection
- Fan Control
- FPGA Temperature Protection
- Temperature Alarms
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 2 | ||
MAX6512 | No Longer Available | |
MAX6513 | Low-Cost, Remote SOT Temperature Switch | |
Temperature Switches 3 | ||
MAX6501 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
MAX6502 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
MAX6503 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
Latest Discussions
No discussions on MAX6687 yet. Have something to say?
Start a Discussion on EngineerZone®