MAX6667

High-Accuracy PWM Output Temperature Sensors

Viewing:

Part Details

  • Simple Single-Wire PWM Output
  • ±1.0°C Accuracy at +25°C
  • High Accuracy
    • ±1°C at TA = +30°C
    • ±2.5°C at TA = +10°C to +50°C
  • Operate Up to +125°C
  • Low 200µA Typical Current Consumption
  • Small SOT23 package
MAX6667
High-Accuracy PWM Output Temperature Sensors
MAX6666, MAX6667: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6667 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed