MAX66120

ISO 15693-Compliant 1Kb Memory Fob

Unique Identification and Information About a Person or Object

Viewing:

Part Details

  • Fully Compliant with ISO 15693 and ISO 18000-3 Mode 1 Standard
  • 13.56MHz ±7kHz Carrier Frequency
  • 1024-Bit User EEPROM with Block Lock Feature, Write-Cycle Counter, and Optional EPROM-Emulation Mode
  • 64-Bit UID
  • Read and Write (64-Bit Block)
  • Supports AFI and DSFID Function
  • 10ms Programming Time
  • To Fob: 10% or 100% ASK Modulation Using 1/4 (26kbps) or 1/256 (1.6kbps) Pulse-Position Coding
  • From Fob: Load Modulation Using Manchester Coding with 423kHz and 484kHz Subcarrier in Low (6.6kbps) or High (26kbps) Data-Rate Mode
  • 200,000 Write/Erase Cycles (Minimum)
  • 40-Year Data Retention (Minimum)
  • Compatible with Existing 1Kb ISO 15693 Products on the Market
  • Supports the Option_Flag for Read Operations
  • Powered Entirely Through the RF Field
  • Operating Temperature: -25°C to +50°C
MAX66120
ISO 15693-Compliant 1Kb Memory Fob
MAX66120: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 4
MAX66140 ISO 15693-Compliant Secure Memory
MAX66100 ISO 15693-Compliant 64-Bit UID
MAX66040 ISO/IEC 14443 Type B-Compliant Secure Memory
MAX66020 ISO/IEC 14443 Type B-Compliant 1Kb Memory Fob
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX66120 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed