MAX6575L

SOT Temperature Sensor with Multidrop Single Wire Digital Interface

SOT23 Single-Wire Digital Temperature Sensors

Viewing:

Part Details

  • Simple Single-Wire Interface to µP or µC
  • Multidrop up to Eight Sensors on One Wire
  • ±0.8°C Accuracy at +25°C (±3°C max)
  • Operates from +2.7V to +5.5V Supply Voltage
  • Low 150µA (typ) Supply Current
  • Standard Operating Temperature Range -40°C to +125°C
  • Small 6-Pin SOT23 Package
MAX6575L
SOT Temperature Sensor with Multidrop Single Wire Digital Interface
MAX6575H, MAX6575L: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max6575l yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed