MAX6520
PRODUCTION50ppm/°C, SOT23, 3-Terminal, 1.2V Voltage Reference
- Part Models
- 2
- 1ku List Price
- Starting From $1.66
Part Details
- 3-Pin SOT23 Package
- 50ppm/°C max Tempco
- Supply Current Independent of Input Voltage Over Temperature
- 50µA Supply Current
- 2.4V to 11V Input Voltage Range
- ±1% Initial Accuracy
The MAX6520 is the lowest-power 1.2V, precision, three-terminal voltage reference offered in a SOT23-3 package. Ideal for 3V battery-powered equipment where power conservation is critical, the MAX6520 is a low-power alternative to existing two-terminal shunt references. Unlike two-terminal references that throw away battery current and require an external series resistor, the MAX6520 has a 70µA maximum supply current (typically only 50µA) that is independent of the input voltage. This feature translates to maximum efficiency at all battery voltages.
The MAX6520 operates from a supply voltage as low as 2.4V, and initial accuracy is ±1% for the SOT23 package.
Output voltage temperature coefficient is typically only 25ppm/°C, and is guaranteed to be less than 50ppm/°C in the SOT23 package.
Applications
- Battery-Powered Applications
- Data Acquisition
- Instrumentation and Process Control
- Portable and Handheld Equipment
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6520EUR+ | 3-SOT_23-N/A | ||
MAX6520EUR+T | 3-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 28, 2023 - 2361H WAFER FAB |
||
MAX6520EUR+ | PRODUCTION | |
MAX6520EUR+T | PRODUCTION | |
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX6520EUR+ | PRODUCTION | |
MAX6520EUR+T | PRODUCTION | |
Jun 29, 2018 - 1703N ASSEMBLY |
||
MAX6520EUR+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX6520 yet. Have something to say?
Start a Discussion on EngineerZone®