MAX6469

Obsolete

300mA LDO Linear Regulators with Internal Microprocessor Reset Circuit

Part Details

  • 3 x 3 UCSP, 6-Pin SOT23, and 8-Pin TDFN Packages
  • Preset +1.5V to +3.3V Output (100mV Increments)
  • SET Pin for Adjustable Output Voltage
  • 75µVRMS LDO Output Voltage Noise (MAX6477–MAX6484)
  • ±2.0% Accuracy Over Temperature
  • Guaranteed 300mA Output Current
  • Low Dropout Voltage
    • 55mV at 150mA
    • 114mV at 300mA
  • 82µA Supply Current, 0.1µA Shutdown Current
  • Input Reverse Current, Thermal and Short-Circuit Protection
  • Microprocessor Reset with Four Timeout Options
  • Push-Pull or Open-Drain Active-Low RESET
  • Manual Reset Input
  • Remote Feedback Sense
MAX6469
300mA LDO Linear Regulators with Internal Microprocessor Reset Circuit
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
MAX6349 PRODUCTION 150mA, SOT23, Low-Dropout Linear Regulators with Internal Microprocessor Reset Circuit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX6470EVKIT

Evaluation Kit for the MAX6469, MAX6470, MAX6471, MAX6472, MAX6473, MAX6474, MAX6475, MAX6476

Features and Benefits

  • Preset 3.3V Output
  • Adjustable Output Voltage (1.2V to 5V)
  • 300mA Output Current
  • 57mV (typ) Dropout Voltage at 150mA Output Current
  • Microprocessor active-low RESET Output Signal with Timeout Period
  • Supports 6-Pin SOT23 and 8-Pin QFN Packages
  • Fully Assembled and Tested

Product Details

The MAX6470 evaluation kit (EV kit) circuit features the MAX6470 low-dropout linear regulator with an integrated microprocessor reset output signal. The circuit provides a preset 3.3V output from a 3.6V to 5.5V input range and delivers 300mA of load current. The MAX6470 EV kit is a fully assembled and tested surface-mount circuit board that accommodates the MAX6470 IC in both the 6-pin SOT23 and 8-pin QFN packages. The EV kit board can also be used to evaluate the MAX6469-MAX6476 linear regulators. For output voltages less than 3.3V, the input voltage range can go down to 2.5V.

Applications

  • Bluetooth® Modules/Wireless LAN
  • CD/DVD Drives
  • Cell Phones
  • Cordless Phones
  • Digital Still Cameras
  • Handheld Instruments (PDAs, Palmtops)
  • Notebook Computers
  • PCMCIA Cards/USB Devices

MAX6470EVKIT
Evaluation Kit for the MAX6469, MAX6470, MAX6471, MAX6472, MAX6473, MAX6474, MAX6475, MAX6476

Latest Discussions

No discussions on MAX6469 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed