MAX6432

Low-Power, Single/Dual-Level Battery Monitors with Hysteresis

Low-Power, Single/Dual Level Battery Monitor with Internal Hysteresis Requires No External Components. Ideal for Single Cell Lithium or Multi-Cell Alkaline, NiMH, and NiCd Applications

Viewing:

Part Details

  • Factory-Trimmed or User-Adjustable Threshold Options
    • Factory-Trimmed Low Thresholds from 1.6V to 2.1V or 2.6V to 3.1V in 100mV Increments (MAX6427-MAX6432)
    • Factory-Trimmed High Thresholds from 2.3V to 2.6V or 3.3V to 3.6V in 100mV Increments (MAX6427-MAX6432)
    • User-Adjustable Low/High Thresholds with 615mV Internal Reference (MAX6433-MAX6438)
  • Low Current (1µA, typ)
  • Single or Dual Low-Battery Outputs
  • Push-Pull active-low LBO, Open-Drain active-low LBO, and Open-Drain LBO Options
  • 140ms Minimum LBO Timeout Period
  • Immune to Short Battery Voltage Transients
  • Guaranteed Valid LBO Logic State to BATT = 1.0V
  • -40°C to +85°C Operating Temperature Range
  • Small 3, 4, 5 and 6-Pin SOT Packages
  • No External Components Required (MAX6427-MAX6432)
MAX6432
Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6427, MAX6428, MAX6429, MAX6430, MAX6431, MAX6432, MAX6433, MAX6434, MAX6435, MAX6436, MAX6437, MAX6438: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX6807 Voltage Detectors
Single-Supply Monitors 12
MAX6375 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6326 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6806 PRODUCTION Voltage Detectors
MAX6381 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
MAX6376 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6377 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6378 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6379 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6380 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6327 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6808 PRODUCTION Voltage Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6432 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed