MAX6332

3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits

Industry's-First Stand-Alone Reset ICs for 1.8V supplies in SOT package

Part Details

  • Ultra-Low 0.7V Operating Supply Voltage
  • Low 3.3µA Supply Current
  • Precision Monitoring of 1.8V and 2.5V Power-Supply Voltages
  • Reset Thresholds Available from 1.6V to 2.5V, in Approximately 100mV Increments
  • Fully Specified over Temperature
  • Three Power-On Reset Pulse Widths Available (1ms min, 20ms min, 100ms min)
  • Low Cost
  • Three Available Output Structures: Push/Pull Active-Low RESET, Push/Pull RESET, Open-Drain Active-Low RESET
  • Guaranteed RESET/Active-Low RESET Valid to VCC = 0.7V (MAX6332/MAX6333)
  • Power-Supply Transient Immunity
  • No External Components
  • 3-Pin SOT23 Package
  • Pin-Compatible with MAX809/MAX810 and MAX6326/MAX6327/MAX6328
MAX6332
3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Monitors 3
MAX6326 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6327 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6332 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed