MAX6226

PRODUCTION

Ultra-High-Precision, Ultra-Low-Noise, Series Voltage Reference

Features 3ppm/°C (max) Temperature Coefficients and an Excellent ±0.02% (max) Initial Accuracy

Part Models
6
1ku List Price
Starting From $6.71
Viewing:

Part Details

  • 8-pin Hermetically Sealed Ceramic Package Reduces System Board Space
  • Ultra-Low 1.45µVP-P Noise (0.1Hz to 10Hz, 2.5V Output)
  • Ultra-Low 3ppm/°C (Max) Temperature Coefficient
  • ±0.02% (Max) Initial Accuracy
  • Wide (VOUT + 200mV) to 12.6V Supply Voltage Range
  • Low 200mV (Max) Dropout Voltage
  • 380µA Quiescent Supply Current
  • 10mA Sink/Source-Current Capability
  • Stable with CLOAD = 0.1µF to 10µF
  • Low 11ppm/1000hr Long-Term Drift
  • 0.05Ω (Max) Load Regulation
  • 25µV/V (Max) Line Regulation
  • Force and Sense Outputs for Remote Sensing
MAX6226
Ultra-High-Precision, Ultra-Low-Noise, Series Voltage Reference
MAX6226: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX6226EVKIT

Evaluation Kit for the MAX6226

Features and Benefits

  • Configurable for Precision Current Source
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX6226 evaluation kit (EV kit) provides a proven design to evaluate the MAX6226 low-noise precision ceramic voltage reference. The output voltage is set at 2.5V.

The EV kit comes installed with a MAX6226ALA25+ in 8-pin ceramic Leadless Chip Carrier (LCC) package. To evaluate other output voltage options, replace the U1 IC preinstalled with the desired part.

Applications

  • ATE Equipment
  • Digital Voltmeters
  • High-Accuracy Industrial and Process Control
  • High-Accuracy Reference Standard
  • High-Resolution A/D and D/A Converters
  • Precision Current Sources

MAX6226EVKIT
Evaluation Kit for the MAX6226
MAX6226EVKIT: Board Photo

Latest Discussions

Recently Viewed