MAX6163
PRODUCTIONPrecision, Micropower, Low-Dropout, High-Output-Current, SO-8 Voltage References
- Part Models
- 4
- 1ku List Price
- Starting From $2.11
Part Details
- ±2mV (max) Initial Accuracy
- 5ppm/°C (max) Temperature Coefficient
- 5mA Source Current at 0.9mV/mA
- 2mA Sink Current at 2.5mV/mA
- Stable with 1µF Capacitive Loads
- No External Capacitor Required
- 100µA (typ) Quiescent Supply Current
- 200mV (max) Dropout at 1mA Load Current
- Output Voltage Options: 1.25V, 1.8V, 2.048V, 2.5V, 3V, 4.096V, 4.5V, 5V
The MAX6161–MAX6168 are precision, low-dropout, micropower voltage references. These three-terminal devices operate with an input voltage range from (VOUT + 200mV) to 12.6V and are available with output voltage options of 1.25V, 1.8V, 2.048V, 2.5V, 3V, 4.096V, 4.5V, and 5V. They feature a proprietary curvature-correction circuit and laser-trimmed thin-film resistors that result in a very low temperature coefficient of 5ppm/°C (max) and an initial accuracy of ±2mV (max). Specifications apply to the extended temperature range (-40°C to +85°C).
The MAX6161–MAX6168 typically draw only 100µA of supply current and can source 5mA (4mA for MAX6161) or sink 2mA of load current. Unlike conventional shunt-mode (two-terminal) references that waste supply current and require an external resistor, these devices offer a supply current that is virtually independent of the supply voltage (8µA/V variation) and do not require an external resistor. Additionally, the internally compensated devices do not require an external compensation capacitor. Eliminating the external compensation capacitor saves valuable board area in space-critical applications. Low dropout voltage and supply independent, ultra-low supply current make these devices ideal for battery-operated, high-performance, low-voltage systems.
The MAX6161–MAX6168 are available in 8-pin SO packages.
Applications
- A/D Converters
- Cell Phones
- Notebook Computers
- PDAs, GPSs, DMMs
- Portable Battery-Powered Systems
- Precision 3V/5V Systems
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6163AESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX6163AESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX6163BESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX6163BESA+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX6163AESA+ | PRODUCTION | |
MAX6163AESA+T | PRODUCTION | |
MAX6163BESA+ | PRODUCTION | |
MAX6163BESA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX6163 yet. Have something to say?
Start a Discussion on EngineerZone®