MAX6162

PRODUCTION

Precision, Micropower, Low-Dropout, High-Output-Current, SO-8 Voltage References

Part Models
4
1ku List Price
Starting From $2.04
Viewing:

Part Details

  • ±2mV (max) Initial Accuracy
  • 5ppm/°C (max) Temperature Coefficient
  • 5mA Source Current at 0.9mV/mA
  • 2mA Sink Current at 2.5mV/mA
  • Stable with 1µF Capacitive Loads
  • No External Capacitor Required
  • 100µA (typ) Quiescent Supply Current
  • 200mV (max) Dropout at 1mA Load Current
  • Output Voltage Options: 1.25V, 1.8V, 2.048V, 2.5V, 3V, 4.096V, 4.5V, 5V
MAX6162
Precision, Micropower, Low-Dropout, High-Output-Current, SO-8 Voltage References
MAX6161, MAX6162, MAX6163, MAX6164, MAX6165, MAX6166, MAX6167, MAX6168: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max6162 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed