MAX6100

PRODUCTION

Low-Cost, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References

Part Models
2
1ku List Price
Starting From $0.57
Viewing:

Part Details

  • Ultra-Small 3-Pin SOT23 Package
  • Low Cost
  • No Output Capacitor Required
  • Stable with Capacitive Loads
  • Load Regulation (2mA Sink): 8mV/mA (max)
    Load Regulation (5mA Source): 0.9mV/mA (max)
  • ±0.4% (max) Initial Accuracy
  • Low 75ppm/°C Temperature Coefficient
  • 125µA (max) Quiescent Supply Current
  • 50mV Dropout at 1mA Load Current
MAX6100
Low-Cost, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References
MAX6100-MAX6107 Circuit Diagram MAX6100-MAX6107 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Series Voltage References 5
MAX6001 PRODUCTION Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References
MAX6002 PRODUCTION Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References
MAX6003 PRODUCTION Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References
MAX6004 PRODUCTION Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References
MAX6005 PRODUCTION Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6100 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed