MAX6079
PRODUCTIONLow-Noise Precision Ceramic Voltage Reference
Ceramic Package Reference Offers Lowest Drift Over Time, Temperature and Humidity
- Part Models
- 2
- 1ku List Price
- Starting From $4.61
Part Details
- 8-pin Ceramic Package Reduces System Board Space
- Hermetically Sealed Ceramic Package Offers Stable Results vs. Time, Humidity and Temperature
- Stable Performance Over Temperature and Time Improves System Accuracy
- High ±0.08% Initial Accuracy
- Low 1.5ppm/°C (typ), 6ppm/°C (max) Temperature Drift
- Low 4.8μVP-P Noise (0.1Hz to 10Hz) at 2.5V
- Low 200mV Dropout Voltage
- High 85dB Ripple Rejection
- Low 160μA Supply Current Reduces Power Consumption
- Filter Option Lowers High-Frequency Noise
The MAX6079 offers a very low noise and low-drift voltage reference in a small 8-pin Ceramic package. The device provides a 1/f noise voltage of only 4.8μVP-P at an output voltage of 2.5V, with a temperature drift of 6ppm/°C (max). The device consumes 160μA of supply current and can sink and source up to 10mA of load current. The low-drift and low-noise specifications enable enhanced system accuracy, making these devices ideal for high-precision industrial applications. The MAX6079 offers a noise filter option for wideband applications.
The MAX6079 is available in an 8-pin ceramic package and is specified over the extended industrial temperature range of ‑40°C to +125°C.
Applications
- High-Accuracy Industrial and Process Control
- High-Resolution ADCs and DACs
- Precision Current Sources
- Precision Instrumentation
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6079ALA25+ | 8-LCC-3X3X1.1 | ||
MAX6079ALA25+T | 8-LCC-3X3X1.1 |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
SPICE Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX6079 yet. Have something to say?
Start a Discussion on EngineerZone®