MAX6072
RECOMMENDED FOR NEW DESIGNSHigh-Precision, Dual-Output Series Voltage Reference
Dual-Voltage Reference Allows ADC and Input Common Mode to Track Each Other
- Part Models
- 6
- 1ku List Price
- Starting From $3.69
Part Details
- Low Temperature Coefficient Ensures Stable System Over Wide Temperature Ranges
- A-grade: 6ppm/°C (max)
- B-grade: 8ppm/°C (max)
- Excellent Long-Term Drift Ensures Accurate Signal Chain Readings Over Time
- 15ppm Drift Over 1,000 Hours
- Dual References (VREF and VREF/2) Provide ADC/DAC Reference and Common-Mode Reference
- MAX6072__50: VREF = 5V, VREF/2 = 2.5V
- MAX6072__41: VREF = 4.096V, VREF/2 = 2.048V
- MAX6072__25: VREF = 2.5V, VREF/2 = 1.25V
- Low Thermal Hysteresis Ensures Consistent Results Through Temperature Cycles
- 85ppm
- 2.5ppm Thermal Hysteresis Tracking
- Separate Enable-Control for Each Output Allows Independent Control
- Low Power for Battery-/Loop-Powered Sensors: 150µA/Reference
The MAX6072 is a dual-output precision series voltage reference. The product features two outputs, +VREF and +VREF/2. The device exhibits a very low 1/f noise of 2ppm (peak-to-peak). Each output can source and sink 10mA and has an independent sense line. This product has a temperature drift of 6ppm/°C (max) over the ambient temperature range of -40°C to +125°C and an initial accuracy of 0.04%. Three pairs of output voltages are available: 5V/2.5V, 4.096V/2.048V, and 2.5V/1.25V. The product operates with an input voltage range of 2.8V to 5.5V and has sufficient headroom for the highest voltage. It consumes a mere 150µA (typ) of quiescent supply current per reference. The dual voltage outputs make this device ideal for precision ADC applications where the input signal needs to be referred to VREF/2.
The MAX6072 is available in a 10-pin μMAX® package and is specified for operation over the extended −40°C to +125°C industrial temperature range.
Applications
- ADC/DAC References and Common-Mode
Set-Point - High-Accuracy Industrial and Process Control
- Portable Medical
- Test and Measurement/ATE
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6072AAUB25+ | 10-MINI_SO-N/A | ||
MAX6072AAUB25+T | 10-MINI_SO-N/A | ||
MAX6072AAUB41+ | 10-MINI_SO-N/A | ||
MAX6072AAUB41+T | 10-MINI_SO-N/A | ||
MAX6072AAUB50+ | 10-MINI_SO-N/A | ||
MAX6072AAUB50+T | 10-MINI_SO-N/A |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Series Voltage References 1 | ||
MAX6070 | PRODUCTION | Low-Noise, High-Precision Series Voltage References |