MAX6061A

PRODUCTION

Precision, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References

Part Models
2
1ku List Price
Starting From $2.97
Viewing:

Part Details

  • Ultra-Small 3-Pin SOT23 Package
  • ±0.2% max Initial Accuracy
  • 20ppm/°C max Temperature Coefficient
  • 5mA Source Current
  • 2mA Sink Current
  • No Output Capacitor Required
  • Stable with CLOAD = 0 to 1µF
  • 90µA typ Quiescent Supply Current
  • 200mV max Dropout at 1mA Load Current
  • Output Voltage Options: 1.25V, 1.8V, 2.048V, 2.5V, 3V, 4.096V, 4.5V, 5V
  • 13µVp-p Noise 0.1Hz to 10Hz (MAX6061)
MAX6061A
Precision, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References
MAX6061, MAX6061A, MAX6061B, MAX6062, MAX6062A, MAX6062B, MAX6063, MAX6063A, MAX6063B, MAX6064, MAX6064A, MAX6064B, MAX6065, MAX6065A, MAX6065B, MAX6066, MAX6066A, MAX6066B, MAX6067, MAX6067A, MAX6067B, MAX6068: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6061A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed