MAX6037B

PRODUCTION

Low-Power, Fixed and Adjustable Reference with Shutdown in SOT23

Industry's Lowest Drift, Adjustable-Output Voltage Reference

Part Models
2
1ku List Price
price unavailable

Part Details

  • Adjustable VOUT: 1.184V to 5V
  • Fixed Outputs: 1.25V, 2.048V, 2.5V, 3.0V, 3.3V, and 4.096V
  • Shutdown Current < 500nA (max)
  • 25ppm/°C (max) Temperature Coefficient (A Grade)
  • ±0.2% (max) Initial Accuracy (A Grade)
  • Low 100mV (max) Dropout Voltage at 1mA Load Current
  • 2.5V to 5.5V Input Voltage Range
  • 5mA Sink and Source Current Capability
  • Available in 5-Pin SOT23 Package
  • Operates Over the Automotive Temperature Range: -40°C to +125°C
MAX6037B
Low-Power, Fixed and Adjustable Reference with Shutdown in SOT23
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Series Voltage References 3
MAX6160 PRODUCTION SOT23, Low-Cost, Low-Dropout, 3-Terminal Voltage References
MAX6025 PRODUCTION Precision, Low-Power, Low-Dropout, SOT23-3 Voltage References
MAX6066 PRODUCTION Precision, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX6037
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on MAX6037B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed