MAX6034

PRODUCTION

Precision, Micropower, Low-Dropout, SC70 Series Voltage Reference

Industry's First Series Voltage Reference in SC70

Part Models
18
1ku List Price
Starting From $1.33

Part Details

  • Ultra-Small, 3-Pin SC70 Package
  • ±0.2% (max) Initial Accuracy
  • 30ppm/°C (max) Temperature Coefficient
  • 90µA Supply Current
  • 200mV (max) Dropout Voltage at 1mA Load Current
  • Stable with CLOAD = 0 to 1µF
  • No Output Capacitor Needed
  • MAX6034
    Precision, Micropower, Low-Dropout, SC70 Series Voltage Reference
    Ask a Question

    Documentation

    Learn More

    Latest Discussions

    No discussions on MAX6034 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed