MAX6033

PRODUCTION

High-Precision, Low-Dropout SOT23 Series Voltage Reference

Industry's Most Accurate SOT23 Voltage Reference

Part Models
16
1ku List Price
Starting From $2.85

Part Details

  • Stable Performance Over Temperature and Time Improves Accuracy
    • Ultra-Low Temperature Drift: 7ppm/°C (max)
    • ±0.04% Initial Accuracy
    • Stable with Capacitive Loads up to 100µF
    • Low 16µVP-P Noise (0.1Hz to 10Hz) (2.5V Output)
    • Low 200mV Dropout Voltage
    • Excellent Load Regulation: 0.001mV/mA
  • Low 40µA Quiescent Current Reduces System Power Consumption
  • 2.7V to 12.6V Supply Voltage Eases Power Requirements
MAX6033
High-Precision, Low-Dropout SOT23 Series Voltage Reference
Ask a Question

Documentation

Learn More

Latest Discussions

Recently Viewed