MAX6018

PRODUCTION

Precision, Micropower, 1.8V Supply, Low-Dropout, SOT23 Voltage Reference

Part Models
16
1ku List Price
Starting From $1.54

Part Details

  • Ultra-Low Supply Current: 5µA (max)
  • 1.6V Output from 1.8V Input
  • Ultra-Small, 3-Pin SOT23 Package
  • Initial Accuracy: ±0.2% (max)
  • Low Temperature Drift: 50ppm/°C (max)
  • 200mV Dropout Voltage
  • Load Regulation (1mA Source): 700µV/mA (max)
  • Line Regulation (VOUT + 200mV) to 5.5V: 250µV/V (max)
  • Four Output Voltage Options: 1.2V, 1.6V, 1.8V, 2.048V
  • MAX6018
    Precision, Micropower, 1.8V Supply, Low-Dropout, SOT23 Voltage Reference
    Ask a Question

    Documentation

    Learn More

    Latest Discussions

    No discussions on MAX6018 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed