MAX6008B
PRODUCTION1µA SOT23 Precision Shunt Voltage Reference
SOT23 Voltage Reference Draws Only 1µA!
- Part Models
- 3
- 1ku List Price
- Starting From $0.76
Part Details
- Ultra-Low Operating Current: Guaranteed < 1µA
- Small 3-Pin SOT23 Package
- Initial Voltage Accuracy: 0.2%
- Temperature Coefficient: 30ppm/°C max
- Temperature Range: -40°C to +85°C
- Factory-Trimmed Output Voltages: +1.25V, +2.048V, +2.5V, +3.0V
- Wide Operating Range: 1µA to 2mA
- AEC-Q100 (MAX6008AEUR/V+ Only)
Applications
- A/D and D/A Converters
- Battery-Powered Applications
- Portable Meters
- Precision Regulators
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6008BESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX6008BEUR+ | 3-SOT_23-N/A | ||
MAX6008BEUR+T | 3-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX6008BESA+ | PRODUCTION | |
Jan 30, 2018 - 1722F ASSEMBLY |
||
MAX6008BESA+ | PRODUCTION | |
Feb 20, 2014 - 1375 WAFER FAB |
||
MAX6008BESA+ | PRODUCTION | |
MAX6008BEUR+ | PRODUCTION | |
MAX6008BEUR+T | PRODUCTION | |
Sep 18, 2014 - 1370_ERRATA ASSEMBLY |
||
MAX6008BEUR+ | PRODUCTION | |
MAX6008BEUR+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Series Voltage References 6 | ||
MAX6001 | PRODUCTION | Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References |
MAX6002 | PRODUCTION | Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References |
MAX6003 | PRODUCTION | Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References |
MAX6101 | PRODUCTION | Low-Cost, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References |
MAX6102 | PRODUCTION | Low-Cost, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References |
MAX6103 | PRODUCTION | Low-Cost, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References |
Latest Discussions
No discussions on max6008b yet. Have something to say?
Start a Discussion on EngineerZone®