MAX5988A
IEEE 802.3af-Compliant, High-Efficiency, Class 1/Class 2 Powered Devices with Integrated DC-DC Converters
Reduce BOM Costs with Highly Integrated Powered Devices for PoE Applications
Part Details
- High Integration Saves Space and BOM Cost
- Efficient, Integrated DC-DC Converter (with Integrated Switches)
- Built-In Output-Voltage Monitoring
- Protects Against Overload, Output Short Circuit, Output Overvoltage, and Overtemperature
- Integrated TVS Diode Withstands Cable Discharge Event (CDE)
- Internal LDO Regulator with Up to 100mA Load
- Application-Specific Features Speed Design
- IEEE 802.3af Compliant
- PoE Class 1/Class 2 Classification Set with Single Resistor
- Intelligent Maintain Power Signature (MPS)
- Simplified Wall Adapter Interface
- Pass 2kV, 200m CAT-6 Cable Discharge Event
- High Efficiency During Light Loads Reduces Power Consumption
- Sleep and Ultra-Low-Power Mode
- Frequency Foldback for High-Efficiency Light-Load Operation
- Back-Bias Capability to Optimize the Efficiency
- Robust Performance
- 8.8V to 60V Wide Input Voltage Range
- Hiccup-Mode Runaway Current Limit
- 49mA (typ) Inrush Current Limit
- Open-Drain (Active-Low RESET) Output
- Easy to Design With
- 3.0V to 14V Programmable Output Voltage Range
- Internal Compensation
- Fixed 215kHz Switching Frequency
- Fixed 3.3V or Adjustable Output Voltage through an External Resistive Divider (LDO)
The integrated step-down DC-DC converter uses a peak current-mode control scheme and provides an easy-to-implement architecture with a fast transient response. The step-down converter operates in a wide input voltage range from 8.8V to 60V and supports up to 6.49W of input power at 1.3A load. The DC-DC converter operates at a fixed 215kHz switching frequency, with an efficiency-boosting frequency foldback that reduces the switching frequency by half at light loads.
The devices feature an input undervoltage-lockout (UVLO) with wide hysteresis and long deglitch time to compensate for twisted-pair cable resistive drop and to assure glitch-free transition during power-on/-off conditions. The devices also feature overtemperature shutdown, short-circuit protection, output overvoltage protection, and hiccup current limit for enhanced performance and reliability.
All devices are available in a 20-pin, 4mm × 4mm, TQFN power package and operate over the -40°C to +85°C temperature range.
Applications
- IEEE® 802.3af-Powered Devices
- IP Phones
- IP Security Cameras
- WiMAX® Base Stations
- Wireless Access Nodes
Documentation
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX5988A yet. Have something to say?
Start a Discussion on EngineerZone®